IESNA:LM-63-2002
[TEST]P1201068
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-722-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2200K, 350mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2843
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
393.7 441.1 493 544.5 587.2 615.4 629.5 635.5 641.2 649.1
659.8 672.8 689.6 706.6 725 750.1 786.2 838.6 916.2 1023.7
1166.5 1354.9 1611.9 1930.7 2136.4 2086.6 1934 1724.1 1497.5 1282.4
1062.5 819.8 561.1 329.8 133.8 33.7 0
393.7 444.4 500.8 559.6 606.2 636.7 651.8 656.3 658.7 659.8
662.8 666.7 671.8 673.9 680.8 696.1 722.9 765.6 834.7 936.4
1073.3 1264.2 1551.5 1973.8 2535.3 2713.9 2569.8 2398.8 2209.6 2012.6
1721.9 1345.5 937.7 570.9 225.4 72.1 0
393.7 451.8 518.4 586.4 642.6 676.7 686.5 680.4 665.9 644.9
621.8 599.7 577.8 557.4 547.4 559.4 611.5 703.9 815.7 920.5
1019.8 1135.6 1293.8 1522 1958.9 2482.2 2375.5 2121.9 1955.4 1841.4
1679 1444.2 1128.3 785.4 307.1 50.5 0
393.7 455.7 536.6 610.7 669.8 698.6 698 673.1 633.8 592.3
552.9 520 494.5 479.6 494.3 567.4 691.8 843.7 1004.1 1173.2
1358 1534.1 1702.2 1897 2185.1 2552.9 2624.4 2434.8 2222.1 2004.2
1745.2 1397.6 985.9 477.3 186.8 21 0
393.7 461.8 540.6 618.5 678.8 707.8 695.5 651.6 596.2 551.7
512.2 480.6 458.1 453 495.5 608.1 775.4 985.5 1244.6 1559.6
1904.9 2259.9 2614.8 2933.9 3296.4 3629.7 3714.2 3561.6 3270.7 2882.8
2372.6 1670 1083.9 599.3 289.1 33.5 0
393.7 462.2 541.5 618.5 676.9 702.7 690.2 647.5 592.5 543.1
503.5 472.6 452.2 455.2 514.3 647.1 838.6 1089.7 1408.8 1771.9
2142 2504.4 2868.9 3244.5 3669.3 3978.2 3995.6 3752 3327.3 2765.6
2178.5 1618.1 1057.4 615.2 243.8 30.7 0
393.7 462.2 539.6 613.8 667.3 691.8 688.8 661.2 618.7 572.1
530.6 499.6 478.3 476.5 523.1 639.9 811 1015.7 1254.8 1520
1785 2051.2 2307 2563.9 2916.1 3261.1 3353.4 3181.6 2889.6 2509.5
2085.1 1616.2 1217.2 724.9 275.2 24.3 0
393.7 456.9 529 596.6 645.5 670.6 678.6 674.1 655.5 627.5
596.4 566.4 540.6 526.6 539.6 602.8 717.8 866.1 1024.1 1170.6
1312 1436.2 1553.3 1717 2028.4 2341.2 2300.9 2035.3 1790.1 1573.3
1302.6 978.9 656.7 319.4 89.7 11 0
393.7 456.7 521.2 580.5 623.4 647.3 661 669.8 674.3 675.7
673.3 666.7 658.5 649.4 648.1 663.9 712.5 797.5 916.6 1052.1
1207.4 1400.2 1654.8 1985.4 2332.8 2398.2 2034.3 1572.1 1156.3 842
660.8 482.8 350.2 206 57.4 2.4 0
393.7 446 500.2 550.2 586.6 608.5 624.8 638.9 652 668.6
686.7 704.7 727.6 749.5 779.3 823.8 887.8 979.3 1117.7 1306.5
1537.3 1805 2123 2478.7 2606.2 2418.4 1974.4 1481.6 1000.6 721.7
522.1 348.4 209.8 48.4 1.2 0 0
393.7 444.8 495.7 538.8 571.7 591.7 606.4 621.6 636.1 652.8
673.1 695.1 722.3 752.1 789.3 842.4 915.6 1014.7 1145.5 1313
1529.8 1789.7 2030.6 2170.4 2143.8 1938.6 1558.2 1130.5 725.4 515.7
355.9 223.1 124.2 27 0 0 0
393.7 437.1 483.4 521 549 567.4 580.1 594 608.7 623.8
642.8 665.5 691.9 721.3 756.6 802.8 864.9 946.9 1051.9 1197.8
1388 1570.5 1660.1 1629.3 1521.4 1340.4 1055.3 714.1 385.6 227.8
125.5 56.2 21.7 2.7 0 0 0
393.7 432.6 468.5 494.7 514.5 526.5 534.9 545.8 555.4 564.6
577.6 594.8 615.2 634.8 655.7 681.4 711.5 747.8 792.2 836.7
850.2 805.5 692.5 559.9 412.3 286.1 202.1 145.9 102.4 73.6
49.7 29.8 16.6 7.4 1.4 0 0
393.7 421.5 448.1 467.7 479.1 484.9 489 490.8 489.6 485.1
478.5 474.9 471 461.6 441.1 411.7 381.1 351.9 326.9 309.8
301.2 293.4 282.6 264.4 250.5 239.7 206.4 167.3 110.5 77.4
55.2 38.4 25.5 11 1.6 0 0
393.7 410.3 429.5 444 451.8 453.8 449.3 437.1 417.6 392.1
364.7 342.5 328.1 319.2 312.2 301.8 286.9 272.6 261.5 255.6
255.6 257.2 257.5 256 244.4 219 191.9 173.9 146.5 117.7
85.4 56 30.6 11.9 0.8 0 0
393.7 401.3 410.5 421.1 428.7 427.9 417.6 397.4 372.9 350
331 317.5 309.6 303.8 296.9 286.3 271.5 253.4 235.8 221.9
214.5 215.4 221.5 225.6 224.1 217.2 202.3 178.2 151.4 126.1
102.4 80.5 58.6 34.1 14.7 0 0
393.7 389.2 392.1 399.5 407.8 411.7 405.6 392.3 377.4 364.1
350.6 335.3 319.4 304 288.9 273 255.6 237.2 219.7 205.4
192.7 181.9 172.7 166.9 165.1 164.5 161.4 154.3 142.2 125.2
96.6 66.2 36.6 19.4 7.1 0 0
393.7 381.1 373.9 375.5 387.4 402.7 414.6 415.6 407.2 393.9
378.4 360 338.6 316.1 294.8 274.4 255 236.2 219.4 206.2
196.6 190.4 185.3 179 169.4 154.3 138.7 127.3 117.1 105.8
90.9 70.3 45.2 26.2 8.6 0 0
393.7 371.5 354.7 352.1 363.9 393.5 425.2 440.1 435.6 418.7
398.6 378 356.3 332.2 308.1 284.6 262.4 242.1 224.3 210.5
200.2 192.9 190 188 183.7 174.3 162.9 150 136.9 121.6
103 80.3 59.1 37.2 12.1 0 0
393.7 362.3 337.1 324.5 330.6 360.4 404 439.1 447.5 432.8
408.4 384.9 363.1 340.4 317.9 295.3 273 251.3 232.3 217.8
205.6 197.6 191.7 189.2 185.5 178.6 168.8 157.9 145.9 132.6
114.2 90.7 66.6 36.6 11.4 0.4 0
393.7 354.1 326.3 309.8 312.2 338.8 379.2 414.4 434.2 428.7
408.2 384.9 363.1 341.6 320.4 299.3 277.3 255.8 237 221.1
207.6 198.4 191.5 187.4 183.1 175.3 163.7 151.2 138.7 124
105.8 81.9 59.5 31.7 8.6 0 0
393.7 352.5 319.4 296.5 292.2 309.8 341.4 377.4 401.3 403.7
390.9 371.1 351.6 333.3 315.3 295.9 275.6 255 236 219.7
205.8 195.9 187.2 179.4 170 156.1 136.7 114.2 93 75.6
58.4 39 23.7 11.9 1 0 0
393.7 342.9 302.2 270.1 254.2 255 265 278.5 289.3 295
295 287.9 278.9 269.3 258.7 247.6 236.6 224.6 210.3 195.7
181.6 165.5 148.8 134.4 119.7 99.9 80.3 66 54.6 43.5
31.9 19.8 9.2 2.5 0 0 0
393.7 335.9 289.1 250.1 226 215.6 212.3 211.9 210.7 209
205.3 198.2 189.8 179.8 168 158.4 149 141.8 137.1 135.1
132.6 127.1 118.3 107.1 93.8 79.9 67 55.6 44.9 35.1
25.1 14.1 6.1 1 0 0 0
393.7 332.4 280.3 237.8 209.8 195.9 188.6 182.3 175.3 167.5
160.4 154.7 148.3 143 136.7 130.4 123.8 115.2 105.6 97.5
89.3 81.9 75.4 70.3 64.6 57.6 49.7 41.9 33.5 25.7
17.4 11 5.3 0.2 0 0 0
393.7 329.4 275 231.3 201.9 186.3 176.7 167.5 158.6 149.8
141.4 134.2 127.3 120.4 114.2 108.1 101.6 95 88.7 82.1
75.8 70.3 65.4 60.1 53.9 48.4 42.1 35.1 27 20
14.5 8.6 2.9 0 0 0 0
393.7 332.2 276.7 232.3 200.6 182.1 169.8 160.4 152.4 144.5
136.7 129.3 121.6 114.8 108.5 102.2 95.8 88.7 81.7 74.4
68.2 62.9 58.4 54.4 50.5 46.2 40.3 33.9 28.2 23.3
18 12.3 4.5 0 0 0 0
393.7 333.7 278.7 233.7 199.8 177.4 164.3 155.9 148.5 140.6
133.2 125.7 119.1 112.8 106.9 100.7 94.4 87.4 80.3 73.2
67 62.5 58.8 55.6 51.9 46.8 40 34.3 30 25.5
20 13.3 5.3 1.6 0 0 0
393.7 333.7 280.9 235.4 199.2 173.7 159.8 151.8 144.3 136.9
128.7 121.6 115.6 108.9 102.4 96 89.3 82.6 76 69.7
64.6 61.3 58.2 54.8 49.7 42.7 34.1 30 25.7 21
15.3 8 3.3 0.8 0 0 0
393.7 340.4 289.3 243.6 204.1 174.5 158.8 150.4 143 136.7
129.5 122.6 115.9 109.5 102.8 96.4 89.7 83.2 77.2 71.7
67.2 63.7 60.1 55.8 49.6 39.6 29.8 25.7 21.5 17
12.1 7.1 3.7 1.6 0.4 0 0
393.7 344.3 295 249.3 208.4 177.2 159.8 150.6 143.4 136.7
129.9 123.2 116.7 110.3 104 97.7 91.3 85 79.1 73.8
69.3 65.6 61.7 56.8 49.9 39.6 29.4 25.3 21 16.6
11.6 6.9 3.9 2 1 0 0
393.7 345.9 298.7 254.2 212.3 182.1 160.6 151.6 143.6 137.9
131.4 125 118.7 112.4 106.3 100.5 94.2 87.9 82.1 76.2
71.5 67.6 63.5 59 50.5 40.1 31.1 27.2 22.7 18.2
12.9 7.8 4.7 2.9 1.8 0.8 0
393.7 356.8 315.7 273.2 231.1 194.1 168 153.5 145.7 139.4
133.8 127.9 122 116.1 110.1 104 97.9 91.7 86 80.5
75.6 71.1 66.6 61.5 55.2 47.2 37.2 31.7 27 22.3
17 10.8 6.7 4.3 3.1 1.6 0
393.7 365.1 331.2 293.4 253 214.7 182.5 158.4 146.5 139.4
133.8 128.1 122.4 116.5 110.7 104.4 97.7 91.7 85.8 80.3
75.8 71.1 66.2 60.7 54.6 48 40.3 33.9 29.2 24.5
19.6 14.1 7.2 4.3 2.7 1.4 0
393.7 372.9 349.2 319.2 285.7 248.9 212.9 178.2 152 140.8
134.2 128.1 122.4 116.5 110.3 104.2 97.7 91.3 85 78.3
72.1 66.2 60.7 55.6 51.3 46.2 40 33.3 27 22.1
17.8 13.3 7.4 3.3 1.8 0.6 0
393.7 385.4 374.1 356.6 328.4 296.1 263.8 230.9 188.2 153.9
137.7 130 123.8 117.7 111.8 105.8 99.5 93.2 86.8 79.9
73.4 67 61.1 55.6 50.3 44.9 39 33.3 27 20.6
15.9 11.2 7.1 3.7 1.8 0.8 0
393.7 398.4 400.7 398.4 384.9 363.7 338.6 310.8 275.2 229.1
181.6 146.3 129.5 121.8 116.1 110.7 104.8 99.7 94.8 88.9
83 75.8 68.5 61.9 56.6 51.5 56.6 59.3 44.9 35.8
23.7 17.4 10 4.9 2.4 1.2 0
393.7 411.1 428.1 442 447.5 443.2 429.3 411.1 394.1 373.7
342.5 300.2 250.7 200.2 159.2 137.5 131.2 126.5 118.3 110.9
105.2 100.1 92.8 87.5 92.2 95.8 80.7 61.3 37.2 27.8
20.8 15.1 10.2 5.9 2.9 1 0
393.7 424 455.9 485.7 507.8 520.6 521.4 514.1 507.3 505.1
503.7 497.9 486.3 471.8 453.4 432.1 405.2 379.6 370.6 404.2
477.3 546.8 557.2 483 340.8 201.9 119.3 75 51.9 38
28.8 20.8 14.1 8 3.1 0.8 0
393.7 436.6 481.4 525.9 563.1 587 598.3 602.2 606.2 613
623.6 637.3 653.8 668.8 683.9 695.3 713.3 745.6 805.9 904.6
1032.7 1171.6 1307.1 1411.3 1423.5 1325.7 1138.1 889.2 620.9 388
225.4 134.2 76.4 28.8 8.8 0.4 0
393.7 441.1 493 544.5 587.2 615.4 629.5 635.5 641.2 649.1
659.8 672.8 689.6 706.6 725 750.1 786.2 838.6 916.2 1023.7
1166.5 1354.9 1611.9 1930.7 2136.4 2086.6 1934 1724.1 1497.5 1282.4
1062.5 819.8 561.1 329.8 133.8 33.7 0
